Parts library

ST-RB-053-0002
Leg Adaptor Plates for 5/8" Welding Table
These four extrusion adaptor plates are designed to mount Vention extrusions to the 5/8'' Welding Table Top. Theys are compatible with 45x45mm light and heavy-duty extrusions, 45x90mm extrusions and 90x90mm extrusions ecosystems. They are mounted using M8 bolts and pre-installed ⅝” pins.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Leg Adaptor Plates for 5/8" Welding Table |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-053-0002 |
| Unit Price | $188.78 USD |
| Weight | 1.92 kg |
| Dimensions (L x W x H) | 133 x 146 x 48 mm |
| Material | Aluminum, Steel |
| Surface Finish | Anodized, As machined |
| Associated Fasteners | 8 x HW-FN-003-0025, 16 x HW-FN-015-0040, 8 x HW-FN-015-0025 |
Questions about this part?
Post a question on Vention community forum for insights on this part.