Parts library

ST-RB-033-0585__2
Heavy Duty Cobot Pedestal, 585 mm
Vention's V2 cobot pedestal is a go to option for static mounting of the Doosan M & H series, Fanuc CRX 10, 20, & 25 and UR 10, 16, & 20 can all be bolted directly to the top plate of the pedestal. Many other robots can be installed by using one of Vention's standard Robot Plates. It includes T-slots for mounting accessories and a mobile base can be added for applications where maximum agility is needed. Refer to the techdoc for all technical details such as load capacity, robot compatibility, and mounting requirements.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Cobot Pedestal |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-033-0585__2 |
| Unit Price | $977.33 USD |
| Weight | 27.11 kg |
| Dimensions (L x W x H) | 405 x 405 x 585 mm |
| Material | Aluminum |
| Surface Finish | Dark Blue Anodization, 6um |
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0025 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Compatible Robots | CRX-10, CRX-20, CRX-25, UR10e, UR16e, UR20, H2017, H2515, M0609, M0617, M1013, M1509, Epson T6 |
| Load Capacity | 2550 N |
| Max Torque | 1900 Nm |
| Compatible Robots with Additional Mounting Plate | Universal Robots UR3, Universal Robots UR5, Fanuc CRX-5, Fanuc SR-3iA, Aubo i5, Aubo i10, Epson G3, Epson T3, Franka Robotics, Kuka LRB iiwa 7 R800, Kuka LRB iiwa 14 R820, Omron TM5 |
Questions about this part?
Post a question on Vention community forum for insights on this part.