vention-logo-sm
Community Designs
CRX10iA Workstation + EOAT

CRX10iA Workstation + EOAT

Community design

CRX10iA Workstation + EOAT

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-402507
Weight179.00 kg
Dimensions (L x W x H)974 x 1164 x 1725 mm
ApplicationManufacturing
Assembly Time21:21

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0001 - 29 X 29 X 91 mmObsolete
1
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
1
Part Round Extrusion Handle Bracket image
Round Extrusion Handle BracketHW-HD-001-0002 - 55 X 33 X 35 mmShips next day
2
Part Spring-Loaded Grab Catch image
Spring-Loaded Grab CatchHW-LT-002-0001__2 - 90 X 90 X 19 mmShips next day
1
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount (Bag of 25) image
Screw-in Cable Tie Mount (Bag of 25)HW-TW-001-0002 - 39 X 200 X 200 mmShips next day
1
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part FANUC CRX-10iA Collaborative Robot Arm image
FANUC CRX-10iA Collaborative Robot ArmPR-FA-001-0501 - 1168 X 1118 X 610 mm
1
Part SCHUNK EGU 60 Universal Gripper For Universal Robots image
SCHUNK EGU 60 Universal Gripper For Universal RobotsPR-SK-101-0204 - 172 X 93 X 240 mmShips in 14 days
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
1
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
2
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
1
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
1
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 45x90mm (495mm) Aluminum Extrusion image
45x90mm (495mm) Aluminum ExtrusionST-EXT-002-0495 - 495 X 45 X 90 mmShips next day
1
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
3
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
11
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
2
Part 90x90mm (540mm) Aluminum Extrusion image
90x90mm (540mm) Aluminum ExtrusionST-EXT-005-0540 - 540 X 90 X 90 mmShips next day
6
Part 90x90mm (990mm) Aluminum Extrusion image
90x90mm (990mm) Aluminum ExtrusionST-EXT-005-0990 - 990 X 90 X 90 mmShips next day
2
Part 20mm OD Round (495mm) Aluminum Extrusion image
20mm OD Round (495mm) Aluminum ExtrusionST-EXT-008-0495 - 495 X 20 X 20 mmShips next day
1
Part 45x45mm (405mm) Light Aluminum Extrusion image
45x45mm (405mm) Light Aluminum ExtrusionST-EXT-101-0405 - 405 X 45 X 45 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
1
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
20
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
4
Part Two-Way Extended Door Connector image
Two-Way Extended Door ConnectorST-GP-004-0006__2 - 83 X 45 X 45 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
49
Part Panel strip for 6.35 mm (0.25 in) panels - 1 m image
Panel strip for 6.35 mm (0.25 in) panels - 1 mST-PN-014-0004 - 1000 X 6 X 15 mmShips next day
14
Part FANUC CRX Teach Pendant Mounting Bracket image
FANUC CRX Teach Pendant Mounting BracketST-RB-006-0005 - 120 X 198 X 118 mmShips next day
1
Part FANUC CRX Controller Bracket image
FANUC CRX Controller BracketST-RB-006-0009__2 - 495 X 240 X 45 mmShips next day
1
Part Multi-Robot Mounting Plate 225 X 225 mm image
Multi-Robot Mounting Plate 225 X 225 mmST-RB-100-0225__2 - 223 X 223 X 22 mmObsolete
1
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
2
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.2186 m²Ships in 9 days
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.2426 m²Ships in 9 days
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.2426 m²Ships in 9 days
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.1917 m²Ships in 9 days
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.3188 m²Ships in 9 days
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.1917 m²Ships in 9 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.5670 m²Ships in 9 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
535
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
27
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
479
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
7
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
9
Part M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1035 - 43 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1040 - 48 X 13 X 13 mmShips next day
5
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips in 2 days
7
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips in 7 days
2

$60,327.10 USD

Similar Parts