Parts library

HW-HD-001-0002
Round Extrusion Handle Bracket
Machined aluminum handle compatible with Vention's round extrusion. Allows for customizable handle length, based on the extrusion selected. Works perfectly for doors, handles, and applications that require light lifting.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-HD-001-0002 |
| Unit Price | $26.14 USD |
| Weight | 0.0562 kg |
| Dimensions (L x W x H) | 55 x 33.75 x 35 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized, 6um |
| Associated Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0018, 1 x HW-FN-003-0035 |
Questions about this part?
Post a question on Vention community forum for insights on this part.