![Screw-in Cable Tie Mount (Bag of 25)](https://assets.vention.io/parts/images/HW-TW-001-0002/screw-in-cable-tie-mount-bag-of-25.png)
Screw-in Cable Tie Mount (Bag of 25)
$53.30 USD
Ships in 7 days
Bag of 25: Screw-in cable tie mount used to securely route cables along T-slot extrusions. Compatible with cable ties of 6mm wide or less. Mounts directly on the face of any extrusion using one M8 screw and t-nut.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TW-001-0002 |
Weight | 0.025 kg |
Dimensions (L x W x H) | 39.0 x 200.0 x 200.0 mm |
Unit Price | $53.30 USD |
Material | Nylon |
Surface finish | Black |
Compatible Parts
![41mm Wide Cable Drag Chain (1886mm) 41mm Wide Cable Drag Chain (1886mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (1886mm)
MO-DC-001-1845
![41mm Wide Cable Drag Chain (782mm) 41mm Wide Cable Drag Chain (782mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (782mm)
MO-DC-001-0765
![71mm Wide Cable Drag Chain (1150mm) 71mm Wide Cable Drag Chain (1150mm)](https://assets.vention.io/parts/images/MO-DC-002-0765/thumb_71mm-wide-cable-drag-chain-782mm.png)
71mm Wide Cable Drag Chain (1150mm)
MO-DC-002-1125
![71mm Wide Cable Drag Chain (782mm) 71mm Wide Cable Drag Chain (782mm)](https://assets.vention.io/parts/images/MO-DC-002-0765/thumb_71mm-wide-cable-drag-chain-782mm.png)
71mm Wide Cable Drag Chain (782mm)
MO-DC-002-0765
![Screw-in Cable Tie Mount Screw-in Cable Tie Mount](https://assets.vention.io/parts/images/HW-TW-001-0001/thumb_screw-in-cable-tie-mount.png)
Screw-in Cable Tie Mount
HW-TW-001-0001
![5mm x 250mm Cable Tie (bag of 25) 5mm x 250mm Cable Tie (bag of 25)](https://assets.vention.io/parts/images/HW-TW-002-0001/thumb_5mm-x-250mm-cable-tie-bag-of-25.png)
5mm x 250mm Cable Tie (bag of 25)
HW-TW-002-0001
![41mm Wide Cable Drag Chain (1150mm) 41mm Wide Cable Drag Chain (1150mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (1150mm)
MO-DC-001-1125
![Brackets for 71mm Wide Cable Drag Chain Brackets for 71mm Wide Cable Drag Chain](https://assets.vention.io/parts/images/MO-DC-002-0001/thumb_brackets-for-71mm-wide-cable-drag-chain.png)
Brackets for 71mm Wide Cable Drag Chain
MO-DC-002-0001
![41mm Wide Cable Drag Chain (1518mm) 41mm Wide Cable Drag Chain (1518mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (1518mm)
MO-DC-001-1485
![Brackets for 41mm Wide Cable Drag Chain Brackets for 41mm Wide Cable Drag Chain](https://assets.vention.io/parts/images/MO-DC-001-0001/thumb_brackets-for-41mm-wide-cable-drag-chain.png)
Brackets for 41mm Wide Cable Drag Chain
MO-DC-001-0001