Parts library

HW-LT-002-0001__2
Spring-Loaded Grab Catch
Aluminum grab latch with two spring-loaded balls to securely hold the door in position. Can be mounted in a variety of orientations. Markings on the underside of the two parts indicate which should be mounted as fixed or mobile.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-LT-002-0001__2 |
| Unit Price | $37.63 USD |
| Weight | 0.128 kg |
| Dimensions (L x W x H) | 90 x 90 x 19 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-WS-001-0001, 4 x HW-FN-003-0020 |
| Light Duty Fasteners | 4 x HW-FN-003-0012, 4 x HW-FN-002-0001, 4 x HW-WS-001-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.