vention-logo-sm
Community Designs
6m Overhead Range Extender for UR10e with FerRobotics EOAT - Ceiling Mounted

6m Overhead Range Extender for UR10e with FerRobotics EOAT - Ceiling Mounted

Community design

Robust 7th Axis for UR10e using a Rack and Pinion system for an enhanced repeatability. The Net Travel is 5873mm. UR Cap software is included for an easy programming using the UR Teach Pendant. FerRobotics tool is used on the robot.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-66602
Weight309.37 kg
Dimensions (L x W x H)7400 x 1438 x 2496 mm
ApplicationManufacturing
Assembly Time37:42

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 End-Stop Extension Cable, 5m image
M12 End-Stop Extension Cable, 5mCE-CA-018-5000 - 30 X 110 X 110 mmShips in 5 weeks
4
Part Extension Cable for Stepper Motors, 5m image
Extension Cable for Stepper Motors, 5mCE-CA-020-5000 - 186 X 176 X 53 mmShips next day
2
Part MachineMotion Controller image
MachineMotion ControllerCE-CL-005-0001 - 377 X 282 X 144 mmObsolete
1
Part Hollow Shaft Optical Rotary Encoder image
Hollow Shaft Optical Rotary EncoderCE-SN-002-0001 - 48 X 48 X 34 mmObsolete
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part URCap for Linear Motion, V1.X image
URCap for Linear Motion, V1.XCE-SW-001-0001 - 40 X 10 X 5 mmObsolete
1
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
3
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
2
Part 71mm Wide Cable Drag Chain (1886mm) image
71mm Wide Cable Drag Chain (1886mm)MO-DC-002-1845 - 1959 X 74 X 35 mmShips in 3 days
3
Part 225x180mm Gantry Plate image
225x180mm Gantry PlateMO-LM-001-0030 - 180 X 225 X 12 mmShips next day
1
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
4
Part 16mm Shaft for Linear Bearings (2295mm) image
16mm Shaft for Linear Bearings (2295mm)MO-LM-014-2295 - 2295 X 31 X 33 mmObsolete
6
Part Rack and Pinion, Housing and Pinion Assembly image
Rack and Pinion, Housing and Pinion AssemblyMO-LM-019-0001 - 130 X 223 X 87 mmObsolete
1
Part Rack and Pinion End Stop image
Rack and Pinion End StopMO-LM-019-0005 - 45 X 74 X 22 mm
2
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540 - 552 X 10 X 15 mm
1
Part Gear Rack, 810mm image
Gear Rack, 810mmMO-LM-020-0810 - 823 X 10 X 15 mm
7
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
3
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
6
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
4
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
12
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
2
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
1
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
1
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
5
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
1
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
2
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
1
Part 45x90mm (1980mm) Aluminum Extrusion image
45x90mm (1980mm) Aluminum ExtrusionST-EXT-002-1980 - 1980 X 45 X 90 mmShips next day
2
Part 45x90mm (2295mm) Aluminum Extrusion image
45x90mm (2295mm) Aluminum ExtrusionST-EXT-002-2295 - 2295 X 45 X 90 mmShips next day
6
Part 90x90mm (225mm) Aluminum Extrusion image
90x90mm (225mm) Aluminum ExtrusionST-EXT-005-0225 - 225 X 90 X 90 mmShips next day
7
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
14
Part 90x90mm (315mm) Aluminum Extrusion image
90x90mm (315mm) Aluminum ExtrusionST-EXT-005-0315 - 315 X 90 X 90 mmShips next day
2
Part 90x90mm (1305mm) Aluminum Extrusion image
90x90mm (1305mm) Aluminum ExtrusionST-EXT-005-1305 - 1305 X 90 X 90 mmShips next day
4
Part 90x90mm (1980mm) Aluminum Extrusion image
90x90mm (1980mm) Aluminum ExtrusionST-EXT-005-1980 - 1980 X 90 X 90 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
14
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
1
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
7
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
8
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
20
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
30
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
5
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
157
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part MiR Compatible Aluminum Gusset with Bolts and Washer image
MiR Compatible Aluminum Gusset with Bolts and WasherST-RB-009-0001 - 44 X 42 X 90 mmShips next day
14
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.2005 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1377
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
24
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1257
Part M3 0.5 x 3mm Screw image
M3 0.5 x 3mm ScrewHW-FN-009-0003 - 0 X 0 X 3 mmShips in 6 days
3
Part M8-1.25 x 6mm Set Screw image
M8-1.25 x 6mm Set ScrewHW-FN-014-0001 - 6 X 8 X 8 mmShips next day
9
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
99

$24,078.83 USD

Similar Parts