Parts library

CE-SN-002-0001
Hollow Shaft Optical Rotary Encoder
Hollow shaft optical rotary encoder. This position sensor can be mounted on the backshaft of Vention NEMA 34 stepper motors. It is useful to sense the angular position of the motor shaft. Accuracy is 0.1 degree.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Motor and Control Components Datasheet | |
| CE-SN-002-0001 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-002-0001 |
| Unit Price | $275.83 USD |
| Weight | 0.187 kg |
| Dimensions (L x W x H) | 48 x 48 x 34 mm |
| Material | N/A |
| Associated Fasteners | 2 x HW-FN-009-0003 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M3 0.5 x 3mm Screw | HW-FN-009-0003 | 2 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.