![MiR Compatible Aluminum Gusset with Bolts and Washer](https://assets.vention.io/parts/images/ST-RB-009-0001/mir-compatible-aluminum-gusset-with-bolts-and-washer.png)
MiR Compatible Aluminum Gusset with Bolts and Washer
$27.35 USD
Ships next day
High precision aluminum gusset adapted to fit MiR100, MiR200 and MiR500 robots. Vention’s high-precision assembly plates and joints are designed to be combined with Vention’s extrusions, creating high-performance assemblies. Plates have been engineered with self-positioning “V-shape” locators, enabling precision assembly that cannot typically be done with conventional extrusion system.
M10 mounting screw included. high-performance assemblies. Plates have been engineered with self-positioning “V-shape” locators, enabling precision assembly that cannot typically be done with conventional extrusion system.
M10 mounting screw included.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-009-0001 |
Weight | 0.1435 kg |
Dimensions (L x W x H) | 44.0 x 42.0 x 90.0 mm |
Unit Price | $27.35 USD |
Material | 6061-T6, screw is steel |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585