Parts library

CE-SW-001-0001
URCap for Linear Motion, V1.X
Install on your Universal Robots CB3 controller to have full control over your Vention 7th axis directly from your teach pendant.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| URCap for Linear Motion (v1.x) |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SW-001-0001 |
| Unit Price | $854.17 USD |
| Dimensions (L x W x H) | 40 x 10 x 5 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.