![M8 x 40mm Leveling Foot, with 40mm Diameter Base](https://assets.vention.io/parts/images/HW-LF-001-0001/m8-x-40mm-leveling-foot-with-40mm-diameter-base.png)
M8 x 40mm Leveling Foot, with 40mm Diameter Base
$14.13 USD
Ships next day
M8 x 40mm leveling foot with 40mm base. Stud is made of zinc plated steel and base is made of glass-reinforced nylon. Comes with a removable anti-slip pad. Supports load up to 350kg.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-LF-001-0001 |
Weight | 0.06 kg |
Dimensions (L x W x H) | 40.0 x 40.0 x 82.0 mm |
Unit Price | $14.13 USD |
Material | Glass reinforced nylon |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 3430 N |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![88x43mm Aluminum Mounting Plate 88x43mm Aluminum Mounting Plate](https://assets.vention.io/parts/images/ST-SP-012-0001/thumb_88x43mm-aluminum-mounting-plate.png)
88x43mm Aluminum Mounting Plate
ST-SP-012-0001
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585