![Rack and Pinion End Stop](https://assets.vention.io/parts/images/MO-LM-019-0005/rack-and-pinion-end-stop.png)
Rack and Pinion End Stop
$38.94 USD
Obsolete
This part is used as an end stop for Vention's Rack and Pinion actuator. The end stop mounts using T-nuts and interfaces with the rack segments. The end stop also has provisions for a Vention M18 Sensor.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-019-0005 |
Weight | 0.0708 kg |
Dimensions (L x W x H) | 45.0 x 74.0 x 22.5 mm |
Unit Price | $38.94 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 1 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Compatible Parts
![Non-Flush Inductive Proximity Sensor Non-Flush Inductive Proximity Sensor](https://assets.vention.io/parts/images/CE-SN-004-0001/thumb_non-flush-inductive-proximity-sensor.png)
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
![Gear Rack, 540mm Gear Rack, 540mm](https://assets.vention.io/parts/images/MO-LM-020-0540__2/thumb_gear-rack-540mm.png)
Gear Rack, 540mm
MO-LM-020-0540 v2