Community Designs
Timing Belt Conveyor 855 mm Section (customized)
MachineLogic Code-Free

Timing Belt Conveyor 855 mm Section (customized)

Community design

test

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-TBC-334424 v84
Weight29.24 kg
Dimensions (L x W x H)1088 x 524 x 399 mm
ApplicationAssembly
Assembly Time02:53

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
2
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
1
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
2
Part Timing Belt Conveyor Guide Bracket image
Timing Belt Conveyor Guide BracketMO-CV-013-0008 - 45 X 28 X 20 mmShips next day
6
Part Timing Belt Conveyor Pallet Guiding Hardware image
Timing Belt Conveyor Pallet Guiding HardwareMO-CV-013-0011 - 215 X 38 X 15 mmShips next day
2
Part Timing Belt Conveyor, 855mm Length, Powered image
Timing Belt Conveyor, 855mm Length, PoweredMO-CV-013-0855 - 1068 X 220 X 168 mmObsolete
1
Part Timing Belt Conveyor, 855mm Length, Unpowered image
Timing Belt Conveyor, 855mm Length, UnpoweredMO-CV-014-0855 - 1068 X 67 X 97 mmObsolete
1
Part Indexer Spring Plunger image
Indexer Spring PlungerMO-LM-034-0002 - 25 X 8 X 8 mmShips next day
1
Part 14mm to Round Extrusion Driveshaft Coupler image
14mm to Round Extrusion Driveshaft CouplerMO-PT-005-0000 - 111 X 40 X 40 mmShips next day
2
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
1
Part 22.5x22.5mm (270mm) Aluminum Extrusion image
22.5x22.5mm (270mm) Aluminum ExtrusionST-EXT-006-0270 - 270 X 22 X 22 mmShips next day
1
Part 22.5x22.5mm (855mm) Aluminum Extrusion image
22.5x22.5mm (855mm) Aluminum ExtrusionST-EXT-006-0855 - 855 X 22 X 22 mmShips next day
2
Part 20mm OD Round (45mm) Aluminum Extrusion image
20mm OD Round (45mm) Aluminum ExtrusionST-EXT-008-0045 - 45 X 20 X 20 mmShips next day
1
Part 67.5mm x 67.5mm Aluminum Gusset with Locators image
67.5mm x 67.5mm Aluminum Gusset with LocatorsST-HP-003-0007 - 66 X 66 X 42 mmShips next day
10
Part 270x225mm Aluminum Tooling Plate image
270x225mm Aluminum Tooling PlateST-SP-002-0003 - 270 X 225 X 11 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
48
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
9
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
28
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
3
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
3
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
3
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
2

$6,761.76 USD

Similar Parts