Timing Belt Conveyor, 855mm Length, Powered
$2,432.52 USD
Ships in 5 days
Vention's timing belt conveyor is ideal for metal pallet or tray handling for use in assembly or packaging operations. This powered segment comes in 5 different lengths and is equiped with a 3:1 reduction gearbox for improved driving force and easy connection to our various NEMA 34 flanged driving solutions. It can be paired to additional unpowered conveyor segments (MO-CV-014-XXXX) via a driveshaft coupler (MO-PT-005-0000) and round extrusion (ST-EXT-008-XXXX). For capacity, driving force, and other details, please consult the technical documentation.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-013-0855 |
Weight | 11.00824 kg |
Dimensions (L x W x H) | 1068.0 x 220.0 x 168.0 mm |
Unit Price | $2,432.52 USD |
Material | Steel, Aluminum |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 736 N |
Repeatability | ±1 mm |
Max Linear Speed | 2000 mm/s |
Max Acceleration | 2000 mm/s2 |
Displacement Ratio | 100 mm/turn |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
Timing Belt Conveyor, 315mm Length, Unpowered
MO-CV-014-0315
14mm to Round Extrusion Driveshaft Coupler
MO-PT-005-0000
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
270x225mm Aluminum Tooling Plate
ST-SP-002-0003
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45 Degree Inline Connector with Locators
ST-HP-003-0003
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
67.5mm x 67.5mm Aluminum Gusset with Locators
ST-HP-003-0007