vention-logo-sm
Community Designs
Stuff

Stuff

Community design

Design shown during Dec 5th Webinar with Michael and Mak

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-86431
Weight175.28 kg
Dimensions (L x W x H)5107 x 1591 x 1581 mm
ApplicationOther Equipment
Assembly Time16:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Pneumatic Air Preparation Station image
Pneumatic Air Preparation StationCA-AP-001-0001 - 72 X 125 X 201 mmObsolete
1
Part 4-Valve Pneumatic Manifold image
4-Valve Pneumatic ManifoldCA-CO-001-0004 - 200 X 178 X 77 mmObsolete
1
Part Compact Double-Acting Pneumatic Actuator, 200mm Stroke image
Compact Double-Acting Pneumatic Actuator, 200mm StrokeCA-CY-001-0200 - 336 X 45 X 68 mmObsolete
2
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Digital IO Module image
Digital IO ModuleCE-MD-001-0001 - 180 X 110 X 26 mmObsolete
1
Part Pneumatic Actuator Position Sensor image
Pneumatic Actuator Position SensorCE-SN-008-0001 - 160 X 40 X 40 mmObsolete
1
Part Pneumatic and Electric Actuator Push Block image
Pneumatic and Electric Actuator Push BlockHW-CY-002-0001 - 25 X 88 X 33 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
12
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
3
Part Spring-Loaded Grab Latch image
Spring-Loaded Grab LatchHW-LT-001-0001 - 75 X 74 X 15 mm
2
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
6
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
8
Part 45x45mm Hinge, 8mm Pin image
45x45mm Hinge, 8mm PinMO-HG-001-0001 - 27 X 80 X 40 mmShips next day
9
Part GF Nylon Eccentric Roller image
GF Nylon Eccentric RollerMO-LM-001-0027 - 55 X 55 X 52 mmShips next day
8
Part 180x135mm Gantry Plate image
180x135mm Gantry PlateMO-LM-001-0029 - 135 X 180 X 12 mmShips next day
4
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
4
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
4
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
9
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
7
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
4
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
4
Part 45x45mm (1215mm) Aluminum Extrusion image
45x45mm (1215mm) Aluminum ExtrusionST-EXT-001-1215 - 1215 X 45 X 45 mmShips next day
1
Part 45x45mm (1260mm) Aluminum Extrusion image
45x45mm (1260mm) Aluminum ExtrusionST-EXT-001-1260 - 1260 X 45 X 45 mmShips next day
1
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
4
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
1
Part 45x90mm (1215mm) Aluminum Extrusion image
45x90mm (1215mm) Aluminum ExtrusionST-EXT-002-1215 - 1215 X 45 X 90 mmShips next day
6
Part 45x90mm (1260mm) Aluminum Extrusion image
45x90mm (1260mm) Aluminum ExtrusionST-EXT-002-1260 - 1260 X 45 X 90 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
62
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
4
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
4
Part Left Gate Bolt without Interlock image
Left Gate Bolt without InterlockST-SE-006-1011 - 184 X 248 X 63 mmObsolete
2
Part Safety Interlock Switch image
Safety Interlock SwitchST-SE-007-0001 - 105 X 96 X 90 mmObsolete
2
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Acrylic Panel, Black 0.22'' [5.59mm] image
Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.2936 m²
1
Part Acrylic Panel, Black 0.22'' [5.59mm] image
Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.2936 m²
1
Part Acrylic Panel, Black 0.22'' [5.59mm] image
Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.2285 m²
1
Part Acrylic Panel, Black 0.22'' [5.59mm] image
Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.2285 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
486
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
455
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
7
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
13

$11,823.73 USD

Similar Parts