Pneumatic and Electric Actuator Push Block
$41.86 USD
Ships next day
Push Block compatible with all of Vention's Pneumatic and Electrical Cylinders
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CY-002-0001 |
Weight | 0.107 kg |
Dimensions (L x W x H) | 25.0 x 88.0 x 33.0 mm |
Unit Price | $41.86 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 , 1 x HW-FN-003-0020 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100
Electric Cylinder, 100mm Stroke
MO-EC-001-0100 v2
Rubber Bump-Stop
HW-BP-001-0004