Spring-Loaded Grab Latch
$13.08 USD
Obsolete
Nylon grab latch with two spring-loaded balls to securely hold the door in position.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-LT-001-0001 |
Weight | 0.04 kg |
Dimensions (L x W x H) | 75.0 x 74.0 x 15.0 mm |
Unit Price | $13.08 USD |
Material | Nylon |
Surface finish | N/A |
Standards | Spring-ball catch |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0020 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585