Parts library

CA-CY-001-0200
Compact Double-Acting Pneumatic Actuator, 200mm Stroke
Vention's Compact Double-Acting Pneumatic Actuator, Powered by SMC, with 32mm bore and 200mm cableLength. This compact cylinder is capable of pushing forces up to 560N.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CA-CY-001-0200 |
| Unit Price | $86.44 USD |
| Weight | 0.221 kg |
| Dimensions (L x W x H) | 336 x 45 x 68 mm |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0014 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0008 |
Questions about this part?
Post a question on Vention community forum for insights on this part.