![45x45mm Hinge, 8mm Pin](https://assets.vention.io/parts/images/MO-HG-001-0001/45x45mm-hinge-8mm-pin.png)
45x45mm Hinge, 8mm Pin
$23.66 USD
Ships next day
Medium-duty hinges best suited for light to medium-rotary motion. Can be mounted on Vention extrusions, benefiting from Vention V-shape locator.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-HG-001-0001 |
Weight | 0.091 kg |
Dimensions (L x W x H) | 27.0 x 80.0 x 40.0 mm |
Unit Price | $23.66 USD |
Material | Die-cast aluminum |
Surface finish | Black powder coat |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Angular Range | 180 degrees |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585