Parts library

ST-SE-007-0001
Safety Interlock Switch
Vention's Safety Interlock Switch features a mechanical hard stop and a tongue and groove interlock system to ensure your robot cell is operational only when its gate is properly closed. Easily connect to Vention's MachineMotion Safety Input using the provided 4-pin M12 connector. A 3-meter safety extension cable, a jumper when only one interlock is in use and a safety divider for connecting another safety device are included.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MachineMotion Controller Safety Guide (V1E0+) |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SE-007-0001 |
| Unit Price | $197.28 USD |
| Weight | 0.547 kg |
| Dimensions (L x W x H) | 105 x 96 x 90 mm |
| Material | 6061-T6 |
| Associated Fasteners | 4 x HW-FN-002-0001, 2 x HW-FN-003-0018, 2 x HW-FN-003-0022 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | Safety Extension Cable (3m), Safety Wire Splitter, Jumper |
Questions about this part?
Post a question on Vention community forum for insights on this part.