vention-logo-sm
Community Designs
Cobot Workstation

Cobot Workstation

Community design

Eva/ABB Stand

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-217229
Weight85.89 kg
Dimensions (L x W x H)1059 x 1174 x 1010 mm
ApplicationOther Equipment
Assembly Time07:14

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 63mm Toggle Clamp image
63mm Toggle ClampHW-CP-001-0001 - 50 X 139 X 106 mmShips next day
4
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0003 - 29 X 29 X 91 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part Rest Button, 20mm OD and 22.5mm Height image
Rest Button, 20mm OD and 22.5mm HeightHW-RP-001-0003 - 32 X 22 X 22 mmShips next day
4
Part Threaded Pin, 10mm OD and 10mm Height image
Threaded Pin, 10mm OD and 10mm HeightHW-RP-003-0001 - 10 X 10 X 20 mmShips next day
10
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
12
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
7
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
1
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
17
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
1
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
1
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
1
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
21
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
4
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
2
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
4
Part ABB CRB 15000-5 Mounting Plate image
ABB CRB 15000-5 Mounting PlateST-RB-022-0001 - 223 X 223 X 22 mmShips next day
1
Part 135x68mm Aluminum Mounting Plate image
135x68mm Aluminum Mounting PlateST-SP-001-0001__2 - 11 X 135 X 68 mmShips next day
4
Part 270x225mm Aluminum Tooling Plate image
270x225mm Aluminum Tooling PlateST-SP-002-0003 - 270 X 225 X 11 mmShips next day
2
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
2
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.6480 m²Ships in 3 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
228
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
195
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
32
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
11
Part M10 x 1.5 x 25mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 25mm Standard Hex Socket Head, Class 12.9HW-FN-019-0025 - 35 X 16 X 16 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
10
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
10
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips in 2 days
10
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$7,290.32 USD

Similar Parts
    Cobot Workstation | Vention