3-Way Extrusion End Connector with Panel Cutouts
$17.75 USD
Ships next day
Vention's 3-way connector can connect 3 Vention extrusion at their ends in a single joint to create more beautiful assemblies. The 3-way connector features cutouts for panels to slide right in without any modifications.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 3 x M8 x 30mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-004-0001 |
Weight | 0.1393 kg |
Dimensions (L x W x H) | 49.0 x 49.0 x 49.0 mm |
Unit Price | $17.75 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 3 x HW-FN-003-0030 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585