![Rest Button, 20mm OD and 22.5mm Height](https://assets.vention.io/parts/images/HW-RP-001-0003/rest-button-20mm-od-and-22-5mm-height.png)
Rest Button, 20mm OD and 22.5mm Height
$22.88 USD
Ships next day
High-precision rest buttons with shaft size of 8mm, 20mm overall diameter and 22.5mm height. Can be used as support and side locator pads. Compatible with Vention's tooling plates and eccentric lacator.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-001-0003 |
Weight | 0.048 kg |
Dimensions (L x W x H) | 32.5 x 22.5 x 22.5 mm |
Unit Price | $22.88 USD |
Material | Hardened steel |
Surface finish | Black oxide |
Compatible Parts
![Height Locator for Dimensional Jig Height Locator for Dimensional Jig](https://assets.vention.io/parts/images/ST-SP-007-0008/thumb_height-locator-for-dimensional-jig.png)
Height Locator for Dimensional Jig
ST-SP-007-0008