vention-logo-sm
Community Designs
ASE_ASYRIL-bench design with cobot

ASE_ASYRIL-bench design with cobot

Community design

Vention bench for the mobile Asyril with cobot and other accessories for images in reports/presentations

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-357824
Weight195.63 kg
Dimensions (L x W x H)1171 x 1455 x 1981 mm
ApplicationOther Equipment
Assembly Time16:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
12
Part Blickle Swivel Caster Wheel, 150kg Capacity image
Blickle Swivel Caster Wheel, 150kg CapacityMO-WL-001-0005 - 150 X 85 X 125 mmShips next day
2
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
2
Part FANUC CRX-5iA Collaborative Robot Arm image
FANUC CRX-5iA Collaborative Robot ArmPR-FA-001-0600 - 1168 X 1118 X 610 mmShips in 6 weeks
2
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
4
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
4
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
1
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
6
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
12
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
4
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
11
Part 45x90mm (1035mm) Aluminum Extrusion image
45x90mm (1035mm) Aluminum ExtrusionST-EXT-002-1035 - 1035 X 45 X 90 mmShips next day
1
Part 22.5x22.5mm (990mm) Aluminum Extrusion image
22.5x22.5mm (990mm) Aluminum ExtrusionST-EXT-006-0990 - 990 X 22 X 22 mmShips next day
2
Part 180x22.5mm (990mm) Table Top Extrusion image
180x22.5mm (990mm) Table Top ExtrusionST-EXT-009-0990 - 990 X 180 X 22 mmShips next day
3
Part L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions image
L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day
1
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
6
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
1
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001__2 - 49 X 49 X 49 mmShips next day
15
Part 2-Way Extrusion End Connector with Panel Cutouts image
2-Way Extrusion End Connector with Panel CutoutsST-GP-004-0003__2 - 49 X 49 X 45 mmShips in 2 days
6
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
53
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
3
Part Extrusion T-slot Cover, 360mm image
Extrusion T-slot Cover, 360mmST-PN-019-0360 - 360 X 16 X 6 mmShips next day
1
Part Extrusion T-slot Cover, 405mm image
Extrusion T-slot Cover, 405mmST-PN-019-0405 - 405 X 16 X 6 mmShips next day
1
Part Extrusion T-slot Cover, 630mm image
Extrusion T-slot Cover, 630mmST-PN-019-0630 - 630 X 16 X 6 mmShips next day
4
Part Extrusion T-slot Cover, 810mm image
Extrusion T-slot Cover, 810mmST-PN-019-0810 - 810 X 16 X 6 mmShips in 2 days
14
Part Extrusion T-slot Cover, 855mm image
Extrusion T-slot Cover, 855mmST-PN-019-0855 - 855 X 16 X 6 mmShips next day
3
Part Extrusion T-slot Cover, 900mm image
Extrusion T-slot Cover, 900mmST-PN-019-0900 - 900 X 16 X 6 mmShips in 2 days
7
Part Extrusion T-slot Cover, 1035mm image
Extrusion T-slot Cover, 1035mmST-PN-019-1035 - 1035 X 16 X 6 mmShips next day
11
Part 225x225mm UR5 Mounting plate, for Universal Robots image
225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm
1
Part FANUC CRX Teach Pendant Mounting Bracket image
FANUC CRX Teach Pendant Mounting BracketST-RB-006-0005 - 120 X 198 X 118 mmObsolete
1
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
2
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
214
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
3
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
6
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
19
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
167
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
67
Part M8 x 1.25 x 22 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 22 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1022 - 30 X 13 X 13 mmShips next day
9
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
20
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
20
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
20

$104,751.88 USD

Similar Parts