
22.5mm x 45mm Aluminum Gusset
$12.51 USD
Ships next day
Vention's 22.5mm x 45mm general assembly gussets are designed to be combined with Vention's 22.5mm x 22.5 mm extrusions to maximize ease of assembly and lower costs.
Quantity:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-003-0002 |
Weight | 0.0118 kg |
Dimensions (L x W x H) | 21.0 x 22.0 x 44.0 mm |
Unit Price | $12.51 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0016 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 |
Compatible Parts
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585