Parts library

MO-WL-001-0005
Blickle Swivel Caster Wheel, 150kg Capacity
German-made medium-duty swivel caster wheel. Unibody stainless steel bracket with nylon wheel and rugged polyurethane thread. Bearings are covered to prevent contamination. Maximum capacity per wheel: 150kg
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-WL-001-0005 |
| Unit Price | $35.21 USD |
| Weight | 0.658 kg |
| Dimensions (L x W x H) | 150 x 85 x 125 mm |
| Material | Steel & Nylon & Polyurethane |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Mounting | 80 x 60 |
Questions about this part?
Post a question on Vention community forum for insights on this part.