![45mm x 90mm Aluminum Gusset with Locators](https://assets.vention.io/parts/images/ST-HP-003-0005/45mm-x-90mm-aluminum-gusset-with-locators.png)
45mm x 90mm Aluminum Gusset with Locators
$27.98 USD
Ships next day
Vention's 45mm x 90mm Aluminum gussets with locators are designed to be combined with 45mm x 90mm and 45mm x 45mm extrusions in high-performance assemblies to maximize strength and precision.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-003-0005 |
Weight | 0.1216 kg |
Dimensions (L x W x H) | 89.0 x 42.0 x 44.0 mm |
Unit Price | $27.98 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 3 x HW-FN-002-0001 , 3 x HW-FN-003-0018 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Enclosed Ball Screw Actuator, 360mm Length Enclosed Ball Screw Actuator, 360mm Length](https://assets.vention.io/parts/images/MO-LM-039-0360/thumb_enclosed-ball-screw-actuator-360mm-length.png)
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360