Parts library

ST-GP-004-0003__2
2-Way Extrusion End Connector with Panel Cutouts
Vention's 2-way connector can connect 2 Vention extrusion at their ends in a single joint to create more beautiful assemblies. The 2-way connector features cutouts for panels to slide right in without any modifications and threaded holes for panel surface mounting.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-004-0003__2 |
| Unit Price | $32.00 USD |
| Weight | 0.176 kg |
| Dimensions (L x W x H) | 49 x 49 x 45 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodize |
| Associated Fasteners | 2 x HW-FN-003-0030 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 30mm Screw | HW-FN-003-0030 | 2 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.