vention-logo-sm
Official Design Library
UR10e Rapid Series Fixed Pedestal Palletizer with Safety

UR10e Rapid Series Fixed Pedestal Palletizer with Safety

Vention official

Deploy Vention's UR10e palletizer machine within days to your end of line packaging operations. Designed with safety area scanners and a compact base, it includes the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-341841
Weight321.92 kg
Dimensions (L x W x H)1904 x 3235 x 1438 mm
ApplicationPackaging
Assembly Time16:03

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
3
Part Area Scanner Mounting Plate image
Area Scanner Mounting PlateCE-HW-006-0001 - 150 X 44 X 225 mmShips next day
3
Part Diffuse Keyence PR-G  M18 NPN/PNP Sensor (Sn 500) image
Diffuse Keyence PR-G M18 NPN/PNP Sensor (Sn 500)CE-SN-007-0007 - 110 X 110 X 30 mmShips next day
2
Part Retro-Reflective Keyence PR-G M18 NPN/PNP Sensor with Reflective Tape (Sn 1100) image1
Part MachineApp - Palletizer image
MachineApp - PalletizerCE-SW-002-0004 - 40 X 10 X 5 mmShips next day
1
Part Remote Support Headset image
Remote Support HeadsetCE-TP-015-0000 - 17 X 8 X 18 mmShips next day
1
Part Large Cobot Dress Pack with Flange Mount image
Large Cobot Dress Pack with Flange MountHW-CA-005-0005 - 360 X 360 X 180 mmShips next day
1
Part Vention Modular Vacuum Gripper, Small (52mm Cups) image
Vention Modular Vacuum Gripper, Small (52mm Cups)MO-GR-100-0052 - 143 X 143 X 93 mmShips next day
1
Part Datalogic Laser Area Scanner - Child image
Datalogic Laser Area Scanner - ChildPR-DA-001-0582 - 137 X 143 X 163 mmShips next day
2
Part Datalogic Laser Area Scanner - 3 OSSD Parent (auto-reset) image
Datalogic Laser Area Scanner - 3 OSSD Parent (auto-reset)PR-DA-201-0489 - 113 X 102 X 151 mmShips next day
1
Part PiClassic Vacuum Generator image
PiClassic Vacuum GeneratorPR-PB-001-0001 - 193 X 64 X 150 mmShips next day
1
Part Universal Robots UR10e Collaborative Robot Arm image
Universal Robots UR10e Collaborative Robot ArmPR-UR-010-0000 - 915 X 760 X 485 mmShips in 17 days
1
Part Slotted 45mm x 90mm Aluminum Gusset image
Slotted 45mm x 90mm Aluminum GussetST-GP-003-0008 - 42 X 44 X 89 mmShips next day
1
Part Heavy Duty Cobot Pedestal, 585 mm image
Heavy Duty Cobot Pedestal, 585 mmST-RB-033-0585__2 - 405 X 405 X 585 mmShips next day
1
Part Rapid Series Palletizer Base for Pedestal w/ Area Scanners image
Rapid Series Palletizer Base for Pedestal w/ Area ScannersST-RB-040-0011 - 1200 X 540 X 600 mmShips next day
1
Part Pallet Locator image
Pallet LocatorST-SP-019-0001__2 - 552 X 57 X 90 mmShips next day
7
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
62
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
3
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
30
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
15
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
7
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
32
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
13
Part M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1030 - 38 X 13 X 13 mmShips next day
5
Part M5-0.8 X 12mm Screw - Low Profile image
M5-0.8 X 12mm Screw - Low ProfileHW-FN-008-0012 - 15 X 8 X 8 mmShips next day
3
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
13
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
30
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
2

Ready to Operate Support BundleUR10 Rapid Series Fixed Pedestal Palletizer with Safety [Turnkey]

Bundle includes:

  • Turnkey Palletizer
  • 3-Day On-Site Deployment
  • 3 SKUs programmed by Vention
  • 1 hour Training Session
  • Remote Support 1-Year Subscription

$108,750.59 USD

Similar Parts