Parts library
Slotted 45mm x 90mm Aluminum Gusset
ST-GP-003-0008

Slotted 45mm x 90mm Aluminum Gusset

Vention

Vention's 45mm x 90mm Aluminum gussets are designed to be combined with 45mm x 45mm, 45mm x 90mm, 90mm x 90mm and 247.5mm x 247.5 mm (XL) extrusions to maximize strength. This slotted gusset is useful when you need aditional adjustability in your design.
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
Part NumberST-GP-003-0008
Unit Price$35.25 USD
Weight0.114 kg
Dimensions (L x W x H)42 x 44 x 89 mm
Material6061-T6 Aluminum
Surface FinishDark Blue Anodization, 10 um
Associated Fasteners1 x HW-WS-001-0001, 2 x HW-FN-002-0001, 2 x HW-FN-003-0018
Light Duty Fasteners1 x HW-WS-001-0001, 2 x HW-FN-003-0012, 2 x HW-FN-002-0001

PartsQuantity
PartsPart NumberQty
M8 Washer with 16mm Outside DiameterHW-WS-001-00011View
M8 Drop-in Spring Loaded T-NutHW-FN-002-00012View
M8 x 18mm ScrewHW-FN-003-00182View

$35.25 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.