Pallet Locator
$93.25 USD
Ships in 3 days
The Pallet Locator is a versatile tool that provides a repeatable position to your pallets. It can be easily attached to an extrusion or directly anchored to the floor. The angled side of the Pallet Locator allows the operator to guide in the pallet with a forklift or a pallet jack, ensuring a smooth and efficient workflow. The larger hole on the Pallet Locator allows a sensor to detect the presence of a pallet, making it an ideal tool for automated systems. The sensor bracket can be attached to the 4 threaded holes, and the extra threaded hole can be used to mount a gusset for extra protection of the sensor.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-019-0001__2 |
Weight | 4.007 kg |
Dimensions (L x W x H) | 552.0 x 57.0 x 90.0 mm |
Unit Price | $93.25 USD |
Material | Steel |
Surface finish | Black Powder Coat |
Associated Fasteners | 4 x HW-FN-003-0018 , 4 x HW-FN-003-0010 , 2 x HW-FN-003-0012 , 4 x HW-FN-015-0020 , 4 x HW-FN-002-0001 |
Compatible Parts
M18 Threaded Sensor Bracket
CE-HW-001-0003
Slotted 45mm x 90mm Aluminum Gusset
ST-GP-003-0008