Parts library
.png)
HW-CA-005-0005
Large Cobot Dress Pack with Flange Mount
This kit includes everything needed for cobot cable management. Included in this kit is 3.6m of articulated chain that can be shortened with the tool included to fit the cobot, 4 mounting brackets with velcro and 1 mounting bracket on a flange offset mount with strain relief for tubes and cables.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Cable Management Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CA-005-0005 |
| Unit Price | $795.73 USD |
| Weight | 1.7 kg |
| Dimensions (L x W x H) | 360 x 360 x 180 mm |
| Material | 6061-T6 and Plastic |
| Surface Finish | Black RAL 9011 |
Questions about this part?
Post a question on Vention community forum for insights on this part.