![Datalogic Laser Area Scanner - Child](https://assets.vention.io/parts/images/PR-DA-001-0582/datalogic-laser-area-scanner-child.png)
Datalogic Laser Area Scanner - Child
$2,289.91 USD
Ships in 3 days
The Datalogic Laser Area Scanner (child version, SLS-R5-E Remote Long Range Enhanced) is a compact and discrete safety device. Featuring a 5.5m radius safety zone, total and partial muting, and multiple zone monitoring, it can be used in a multitude of applications with restricted access such as palletizers and robot cells. Datalogic’s Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Safety Module (CE-SA-008-0000_2) to create a safe work environment. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. Must be used with a Laser Area Scanner (parent version).
Length:
Quantity:
Technical Drawings
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-DA-001-0582 |
Weight | 1.37 kg |
Dimensions (L x W x H) | 137.0 x 143.0 x 163.0 mm |
Unit Price | $2,289.91 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Reach | 5500 mm |
Cable Length | between parent and child 5000 mm |
IP Rating | 65 |
Included in the Box |
|
Compatible Parts
![Area Scanner Mounting Plate Area Scanner Mounting Plate](https://assets.vention.io/parts/images/CE-HW-006-0001/thumb_area-scanner-mounting-plate.png)
Area Scanner Mounting Plate
CE-HW-006-0001
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585