vention-logo-sm
Community Designs
Range extender with heavy-duty enclosed timing belt actuator (1260 mm travel)

Range extender with heavy-duty enclosed timing belt actuator (1260 mm travel)

Community design

7th Axis for Doosan Robots, using a very robust and compact Heavy-Duty Enclosed Timing Belt actuator. Great fit for application in dusty environment such as sanding, woodworking and polishing. Easy-to-install, the guiding system is part of the actuator. Equipped with a Doosan Robot Plate Compatible with Doosan's M0609, M0617, M1013, and M1509 Cobots. ALL EQUIPMENT MUST BE ANCHORED. PLEASE REVIEW BEFORE PURCHASING (support@vention.io).

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-84390
Weight103.80 kg
Dimensions (L x W x H)1776 x 659 x 790 mm
ApplicationManufacturing
Assembly Time14:58

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Hollow Shaft Optical Rotary Encoder image
Hollow Shaft Optical Rotary EncoderCE-SN-002-0001__2 - 50 X 60 X 83 mmObsolete
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mm
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
6
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
6
Part M8 x 1.25mm Helicoidal Tap image
M8 x 1.25mm Helicoidal TapHW-TL-001-0001 - 75 X 8 X 8 mmShips next day
1
Part M8 Helicoidal Tap Handle image
M8 Helicoidal Tap HandleHW-TL-003-0001 - 105 X 140 X 30 mmShips next day
1
Part Compact Grease Gun for Grease Tube image
Compact Grease Gun for Grease TubeHW-TL-005-0001 - 160 X 30 X 30 mm
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
1
Part 41mm Wide Cable Drag Chain (1150mm) image
41mm Wide Cable Drag Chain (1150mm)MO-DC-001-1125 - 1239 X 45 X 35 mmObsolete
1
Part Heavy Duty Enclosed Timing Belt Actuator, 1530mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 1530mm LengthMO-LM-027-1530 - 1777 X 270 X 112 mmObsolete
1
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
1
Part 90x90mm (180mm) Aluminum Extrusion image
90x90mm (180mm) Aluminum ExtrusionST-EXT-005-0180 - 180 X 90 X 90 mmShips next day
1
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
6
Part 90x90mm (450mm) Aluminum Extrusion image
90x90mm (450mm) Aluminum ExtrusionST-EXT-005-0450 - 450 X 90 X 90 mmShips next day
3
Part 90x90mm (540mm) Aluminum Extrusion image
90x90mm (540mm) Aluminum ExtrusionST-EXT-005-0540 - 540 X 90 X 90 mmShips next day
1
Part 90x90mm (1350mm) Aluminum Extrusion image
90x90mm (1350mm) Aluminum ExtrusionST-EXT-005-1350 - 1350 X 90 X 90 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
6
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
8
Part 90mm x 90mm In-Line Mounting Block for Right Angle Connections image
90mm x 90mm In-Line Mounting Block for Right Angle ConnectionsST-GP-002-0005 - 90 X 90 X 22 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
27
Part Doosan Robot Plate image
Doosan Robot PlateST-RB-017-0001 - 223 X 223 X 17 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
512
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
3
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
430
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
32
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
26
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
26

$11,933.26 USD

Similar Parts