Marketplace

ST-GP-002-0005
90mm x 90mm In-Line Mounting Block for Right Angle Connections
VentionIn-line mounting block for right angle connection. Four screws thread at the end of an extrusion while four other screws fasten into another connecting T-slot extrusion.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Designing with T-Slot Aluminum Extrusions | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-GP-002-0005 |
Unit Price | $40.12 USD |
Weight | 0.2581 kg |
Dimensions (L x W x H) | 90.0 x 90.0 x 22.5 mm |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 12 x HW-FN-002-0001, 4 x HW-FN-003-0018, 4 x HW-FN-003-0030, 4 x HW-FN-003-0035 |
Similar Parts
Page1 of 2