![Doosan Robot Plate](https://assets.vention.io/parts/images/ST-RB-017-0001/doosan-m-series-robot-plate.png)
Doosan Robot Plate
$452.80 USD
Ships next day
Doosan Robot Plate Compatible with Doosan's M0609, M0617, M1013, and M1509 Cobots
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-017-0001 |
Weight | 1.188 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 17.0 mm |
Unit Price | $452.80 USD |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 150 x 150 mm |
Compatible Parts
![Heavy Duty Cobot Pedestal, 585 mm Heavy Duty Cobot Pedestal, 585 mm](https://assets.vention.io/parts/images/ST-RB-033-0585__2/thumb_cobot-pedestal-585-mm.png)
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
![Cobot Pedestal with Reinforced Base, 1226 mm Cobot Pedestal with Reinforced Base, 1226 mm](https://assets.vention.io/parts/images/ST-RB-033-1226/thumb_cobot-pedestal-with-reinforced-base-1226-mm.png)
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
![Heavy Duty Enclosed Timing Belt Actuator, 585mm Length Heavy Duty Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-027-0585__2/thumb_heavy-duty-enclosed-timing-belt-actuator-585mm-length.png)
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585