Community Designs
Look

Look

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-BP-138813 v29
Weight78.81 kg
Dimensions (L x W x H)698 x 1549 x 906 mm
ApplicationManufacturing
Assembly Time06:09

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 End-Stop Extension Cable, 0.5m image
M12 End-Stop Extension Cable, 0.5mCE-CA-018-0500 - 30 X 110 X 110 mmShips next day
1
Part M12 End-Stop Extension Cable, 2m image
M12 End-Stop Extension Cable, 2mCE-CA-018-2000 - 30 X 110 X 110 mmShips next day
1
Part M12 End-Stop Extension Cable, 5m image
M12 End-Stop Extension Cable, 5mCE-CA-018-5000 - 30 X 110 X 110 mmShips in 4 days
1
Part MachineMotion Control Device Extension Cable, 0.4m image
MachineMotion Control Device Extension Cable, 0.4mCE-CA-022-0400 - 187 X 154 X 20 mmShips next day
1
Part MachineMotion Control Device Extension Cable, 5m image
MachineMotion Control Device Extension Cable, 5mCE-CA-022-5000 - 100 X 100 X 10 mmShips in 2 weeks
1
Part M12 4-pin Right Angle Adapter image
M12 4-pin Right Angle AdapterCE-CA-026-0004 - 29 X 15 X 37 mmShips next day
1
Part MachineMotion V2 Safety Brake Cable image
MachineMotion V2 Safety Brake CableCE-CA-043-0650 - 110 X 110 X 30 mmShips next day
1
Part M12 Cable for Digital I/O Module v2  - Female to 3x Female (5m) image
M12 Cable for Digital I/O Module v2 - Female to 3x Female (5m)CE-CA-051-5000 - 110 X 110 X 30 mmShips next day
1
Part MachineMotion Safety Extension Cable - 5m image
MachineMotion Safety Extension Cable - 5mCE-CA-102-5001__2 - 0 X 0 X 0 mmObsolete
1
Part Servo Motor Extension Cable - MachineMotion 2 image
Servo Motor Extension Cable - MachineMotion 2CE-CA-103-5000 - 400 X 400 X 50 mmShips next day
1
Part MachineMotion 2 Pendant Cable - 5m image
MachineMotion 2 Pendant Cable - 5mCE-CA-104-5000 - 0 X 0 X 0 mm
1
Part MachineMotion 2 Safety IN Pigtail Cable - 2m image
MachineMotion 2 Safety IN Pigtail Cable - 2mCE-CA-105-2000 - 187 X 144 X 30 mm
1
Part MachineMotion 2 Safety OUT Pigtail Cable - 2m image
MachineMotion 2 Safety OUT Pigtail Cable - 2mCE-CA-106-2000 - 175 X 160 X 38 mmObsolete
1
Part M12 4 Pins Male Straight Field Wireable Input Connector image
M12 4 Pins Male Straight Field Wireable Input ConnectorCE-CN-030-0001 - 60 X 20 X 20 mmShips next day
1
Part M12 4 Pins Female Straight Field Wireable Output Connector image
M12 4 Pins Female Straight Field Wireable Output ConnectorCE-CN-048-0002 - 60 X 20 X 20 mmShips next day
2
Part Medium Cobot Dress Pack image
Medium Cobot Dress PackHW-CA-005-0001 - 210 X 230 X 70 mm
1
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0001 - 29 X 29 X 91 mm
1
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mm
1
Part Aluminum Tapping Fluid image
Aluminum Tapping FluidHW-CS-004-0001 - 35 X 55 X 122 mmShips next day
1
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
11
Part Doosan H2515 Collaborative Robot image
Doosan H2515 Collaborative RobotPR-CZ-001-0505 - 538 X 248 X 1845 mmShips in 12 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
12
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
12
Part M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day
5
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
2
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$67,937.49 USD

Similar Parts