Parts library

CE-CA-106-2000
MachineMotion 2 Safety OUT Pigtail Cable - 2m
2m Safety OUT 12-pin M12 to pigtail cable for connecting 3rd party safety devices to the MachineMotion 2 controller. Cable diameter of 8mm
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MachineMotion Safety Cable Pin Out |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-106-2000 |
| Unit Price | $43.07 USD |
| Weight | 0.14 kg |
| Dimensions (L x W x H) | 175 x 160 x 38 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.