M12 4 Pins Female Straight Field Wireable Output Connector
$14.35 USD
Ships next day
M12 4-pin A-keyed field-wireable female screw connector for digital outputs. Use this adapter to connect any digital output (valve, relay, etc.) to the Digital I/O Module v2 (CE-MD-001-0001__2). See module’s datasheet for pinout. Components sold by Vention (tower light, pneumatic manifold, etc.) do not require this adapter.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CN-048-0002 |
Weight | 0.029 kg |
Dimensions (L x W x H) | 60.0 x 20.0 x 20.0 mm |
Unit Price | $14.35 USD |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 Pendant Cable - 5m
CE-CA-104-5000
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000