![M12 End-Stop Extension Cable, 2m](https://assets.vention.io/parts/images/CE-CA-018-2000/m12-end-stop-extension-cable-2m.png)
M12 End-Stop Extension Cable, 2m
$37.62 USD
Ships next day
2-meter extension cable for sensors. Connect in between any of Vention's sensor cable and MachineMotion 1 or MachineMotion 2 controller. To be used when the existing 3m cable of the sensors are too long.
Links M12 A-Keyed 4-Pin Male to Female. Cable diameter of 8mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-018-2000 |
Weight | 0.113 kg |
Dimensions (L x W x H) | 30.0 x 110.0 x 110.0 mm |
Unit Price | $37.62 USD |
Compatible Parts
![Servo Motor Cable - MachineMotion 2 Servo Motor Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-100-5002__1/thumb_servo-motor-cable-machinemotion-2.png)
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
![MachineMotion 2 NEMA 17 Cable - 5m MachineMotion 2 NEMA 17 Cable - 5m](https://assets.vention.io/parts/images/CE-CA-101-5001/thumb_machinemotion-2-nema-17-cable-5m.png)
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
![M12 End-Stop Extension Cable, 5m M12 End-Stop Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-018-5000/thumb_m12-end-stop-extension-cable-5m.png)
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
![MachineMotion Control Device Extension Cable, 5m MachineMotion Control Device Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-022-5000/thumb_machinemotion-control-device-extension-cable-5m.png)
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
![M12 End-Stop Extension Cable, 0.5m M12 End-Stop Extension Cable, 0.5m](https://assets.vention.io/parts/images/CE-CA-018-0500/thumb_m12-end-stop-extension-cable-0-5m.png)
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
![MachineMotion 2 Safety IN Pigtail Cable - 2m MachineMotion 2 Safety IN Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-105-2000/thumb_machinemotion-2-safety-in-pigtail-cable-2m.png)
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000
![MachineMotion 2 Safety OUT Pigtail Cable - 2m MachineMotion 2 Safety OUT Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-106-2000/thumb_machinemotion-2-safety-out-pigtail-cable-2m.png)
MachineMotion 2 Safety OUT Pigtail Cable - 2m
CE-CA-106-2000
![MachineMotion Control Device Extension Cable, 0.4m MachineMotion Control Device Extension Cable, 0.4m](https://assets.vention.io/parts/images/CE-CA-022-0400/thumb_machinemotion-control-device-extension-cable-0-4m.png)
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
![Servo Motor Extension Cable - MachineMotion 2 Servo Motor Extension Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-103-5000/thumb_servo-motor-extension-cable-machinemotion-2.png)
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000