MachineMotion 2 Pendant Cable - 5m
$75.80 USD
Ships next day
5m replacement cable for MachineMotion 2 Pendant
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-104-5000 |
Weight | 0.23 kg |
Unit Price | $75.80 USD |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000