MachineMotion V2 Safety Brake Cable
$44.93 USD
Ships next day
The MachineMotion V2 Safety Brake Cable is used for applications where the brake is intended to be operated as a safety device. This 650mm long cable is used for connecting the NEMA 34 power-off brake to the MachineMotion V2 controller. Cable diameter of 8mm.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-043-0650 |
Weight | 0.226 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $44.93 USD |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 Pendant Cable - 5m
CE-CA-104-5000
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000