vention-logo-sm
Community Designs
Franka Robots Module with Integrated Conveyor

Franka Robots Module with Integrated Conveyor

Community design

Small module with integrated conveyor in front to use in an assembly line with Franka Robots.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-65233
Weight108.10 kg
Dimensions (L x W x H)1022 x 814 x 1055 mm
ApplicationManufacturing
Assembly Time13:13

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
2
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
5
Part Dorner 2200 Belt Conveyor, 305mm x 765mm image
Dorner 2200 Belt Conveyor, 305mm x 765mmMO-CV-005-0765 - 765 X 366 X 47 mmShips in 16 days
1
Part Belt Conveyor Mounting Bracket image
Belt Conveyor Mounting BracketMO-CV-008-0001 - 90 X 53 X 44 mmShips next day
4
Part Motor Mount for Dorner Belt Conveyors image
Motor Mount for Dorner Belt ConveyorsMO-CV-009-0001 - 233 X 155 X 88 mmShips next day
1
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
1
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
1
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
1
Part 45x90mm (495mm) Aluminum Extrusion image
45x90mm (495mm) Aluminum ExtrusionST-EXT-002-0495 - 495 X 45 X 90 mmShips next day
2
Part 45x90mm (945mm) Aluminum Extrusion image
45x90mm (945mm) Aluminum ExtrusionST-EXT-002-0945 - 945 X 45 X 90 mmShips next day
2
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
6
Part 90x90mm (495mm) Aluminum Extrusion image
90x90mm (495mm) Aluminum ExtrusionST-EXT-005-0495 - 495 X 90 X 90 mmShips next day
5
Part 90x90mm (675mm) Aluminum Extrusion image
90x90mm (675mm) Aluminum ExtrusionST-EXT-005-0675 - 675 X 90 X 90 mmShips next day
2
Part 90x90mm (945mm) Aluminum Extrusion image
90x90mm (945mm) Aluminum ExtrusionST-EXT-005-0945 - 945 X 90 X 90 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
6
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
12
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
2
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part Mecademic Meca500 Power Supply Mounting Plate image
Mecademic Meca500 Power Supply Mounting PlateST-RB-007-0002 - 115 X 90 X 11 mmShips next day
1
Part Franka Robotics Mounting Plate image
Franka Robotics Mounting PlateST-RB-013-0001 - 225 X 255 X 16 mmShips in 5 days
1
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
2
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
4
Part 5U Rack-Mount Bracket image
5U Rack-Mount BracketST-SP-006-0005 - 233 X 90 X 23 mm
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
431
Part T-Bar for Conveyor Mounting Brackets image
T-Bar for Conveyor Mounting BracketsHW-FN-002-0003 - 67 X 14 X 8 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
77
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
11
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
345
Part M6 x 1.0 x 12mm, Low Profile Socket Head image
M6 x 1.0 x 12mm, Low Profile Socket HeadHW-FN-005-0012 - 16 X 10 X 10 mmShips next day
21
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
9
Part M6 x 1.0 x 25 mm, Low Profile Socket Head image
M6 x 1.0 x 25 mm, Low Profile Socket HeadHW-FN-005-0025 - 29 X 10 X 10 mmShips next day
3
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9
Part M6 x 1.0mm Cage Nut image
M6 x 1.0mm Cage NutST-SP-006-0001 - 13 X 13 X 6 mm
20

$8,982.39 USD

Similar Parts