Marketplace

ST-RB-013-0001
Franka Robotics Mounting Plate
VentionVention's mounting plate for Franka compatible with Franka Research 3, Franka Production 3, and Franka Emika Robot.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Angled Robot Mount | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-RB-013-0001 |
Unit Price | $218.72 USD |
Weight | 1.1934 kg |
Dimensions (L x W x H) | 225.0 x 255.0 x 16.0 mm |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0018 |