Parts library

HW-FN-005-0012
M6 x 1.0 x 12mm, Low Profile Socket Head
Socket Head Screw, M6 × 12 mm (1/4"-20 × 0.47 in). Screws have a black oxide finish
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-005-0012 |
| Unit Price | $2.38 USD |
| Weight | 0.00392 kg |
| Dimensions (L x W x H) | 16 x 10 x 10 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.