![5U Rack-Mount Bracket](https://assets.vention.io/parts/images/ST-SP-006-0005/5u-rack-mount-bracket.png)
5U Rack-Mount Bracket
$28.69 USD
Obsolete
Rack-mount bracket suitable to build standard 19-inch rack spaces. Contains 5 rack mount units that can be mounted using standard cage-nuts. Rack-mount brackets can be directly mounted on Vention’s extrusion profiles. Comes with 10x M6 cage nuts (ST-SP-006-00001), 10x M6 X 1mm screws (HW-FN-005-0012), and 5x M8 x 1.25mm screws and t-nuts (HW-FN-001-0016).
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-006-0005 |
Weight | 0.4 kg |
Dimensions (L x W x H) | 233.0 x 90.0 x 23.0 mm |
Unit Price | $28.69 USD |
Material | Steel |
Surface finish | Dark blue powder coat |
Associated Fasteners | 5 x HW-FN-002-0001 , 5 x HW-FN-003-0016 , 10 x HW-FN-005-0012 , 10 x ST-SP-006-0001 |
Light-Duty Fasteners | 5 x HW-FN-002-0001 , 5 x HW-FN-003-0008 , 10 x HW-FN-005-0012 , 10 x ST-SP-006-0001 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585