Parts library

ST-SP-006-0001
M6 x 1.0mm Cage Nut
M6 x 1.0mm cage nut used to mount equipment to our Rack-Mount Bracket (ST-SP-006-0005).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-006-0001 |
| Unit Price | $1.40 USD |
| Weight | 0.01 kg |
| Dimensions (L x W x H) | 13.2 x 13.2 x 6.35 mm |
| Material | Steel |
| Surface Finish | Zinc-Plated |
Questions about this part?
Post a question on Vention community forum for insights on this part.