vention-logo-sm
Community Designs
Demo Day 2023 - Cobot Cell

Demo Day 2023 - Cobot Cell

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-313653
Weight186.38 kg
Dimensions (L x W x H)2382 x 2293 x 1209 mm
ApplicationOther Equipment
Assembly Time23:53

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Robot Safety Module image
Robot Safety ModuleCE-SA-009-0000 - 172 X 127 X 65 mmObsolete
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
12
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
6
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
6
Part 71mm Wide Cable Drag Chain (1518mm) image
71mm Wide Cable Drag Chain (1518mm)MO-DC-002-1485 - 1599 X 74 X 35 mmShips next day
1
Part 45x45mm Hinge, 12mm Pin with Bushings image
45x45mm Hinge, 12mm Pin with BushingsMO-HG-002-0001__2 - 68 X 45 X 45 mmShips next day
2
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
2
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
3
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
4
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
1
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
1
Part 45x45mm (2205mm) Aluminum Extrusion image
45x45mm (2205mm) Aluminum ExtrusionST-EXT-001-2205 - 2205 X 45 X 45 mmShips next day
1
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
2
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
2
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
2
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
7
Part 45x90mm (945mm) Aluminum Extrusion image
45x90mm (945mm) Aluminum ExtrusionST-EXT-002-0945 - 945 X 45 X 90 mmShips next day
1
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
2
Part 90x90mm (135mm) Aluminum Extrusion image
90x90mm (135mm) Aluminum ExtrusionST-EXT-005-0135 - 135 X 90 X 90 mmShips next day
6
Part 90x90mm (180mm) Aluminum Extrusion image
90x90mm (180mm) Aluminum ExtrusionST-EXT-005-0180 - 180 X 90 X 90 mmShips next day
6
Part 90x90mm (450mm) Aluminum Extrusion image
90x90mm (450mm) Aluminum ExtrusionST-EXT-005-0450 - 450 X 90 X 90 mmShips next day
3
Part 90x90mm (540mm) Aluminum Extrusion image
90x90mm (540mm) Aluminum ExtrusionST-EXT-005-0540 - 540 X 90 X 90 mmShips next day
4
Part 90x90mm (1260mm) Aluminum Extrusion image
90x90mm (1260mm) Aluminum ExtrusionST-EXT-005-1260 - 1260 X 90 X 90 mmShips next day
2
Part 90x90mm (2115mm) Aluminum Extrusion image
90x90mm (2115mm) Aluminum ExtrusionST-EXT-005-2115 - 2115 X 90 X 90 mmShips next day
1
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
12
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
14
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
8
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
84
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
24
Part 1X2 Hole Angle Assembly Plate, with Locators image
1X2 Hole Angle Assembly Plate, with LocatorsST-HP-005-0001 - 110 X 43 X 8 mmShips next day
4
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
2
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image
Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mmObsolete
4
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.7290 m²Ships in 3 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
932
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
15
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
886
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
3
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
11

$13,570.84 USD

Similar Parts