45x45mm Hinge, 12mm Pin with Bushings
$146.22 USD
Ships next day
Heavy-duty hinges designed to withstand continuous rotary motion under significant load. Can be mounted on Vention extrusions ends and extrusion faces. Capable of supporting loads up to 625 Kg axially.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-HG-002-0001__2 |
Weight | 0.2777 kg |
Dimensions (L x W x H) | 68.0 x 45.0 x 45.0 mm |
Unit Price | $146.22 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 1 x HW-FN-003-0025 , 1 x HW-FN-003-0055 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 6125 N |
Angular Range | 180 degrees |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585