
Robot Safety Module
$1,217.38 USD
Ships next day
The Robot Safety Module is the interface between Vention’s MachineMotion 2 controller & Vention’s partner robots’ safety interfaces. The Robot Safety Module manages the safety fault events that happen on the machine to safely stop both the MachineMotion 2 controller and the robot. With the Robot Safety Module connected in Vention’s safety chain, a safety event from the robot will stop the MachineMotion 2 controller and a safety event from Vention’s safety chain will also stop the robot. The Robot Safety Module also serves as an Ethernet switch between Vention’s Pendant, MachineMotion 2 controller and the robot.
Included fasteners:
2 x
HW-FN-002-0001
2 x
HW-FN-003-0018
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-009-0000 |
Weight | 0.7227 kg |
Dimensions (L x W x H) | 172.0 x 127.0 x 65.5 mm |
Unit Price | $1,217.38 USD |
Material | ABS, Aluminum |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Certification | CE |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-009-0000 |
Weight | 0.7227 kg |
Dimensions (L x W x H) | 172.0 x 127.0 x 65.5 mm |
Unit Price | $1,217.38 USD |
Material | ABS, Aluminum |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Certification | CE |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible Parts

247.5x247.5mm (1845mm) Aluminum Extrusion
ST-EXT-011-1845
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585